2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Pull-down clamp GN 9190-12-M12-E-R

Expand Table
EN
1/5
GANTER PARTNUMBER
PARTNUMBER
Slot width
A [mm]
D1
Coding
KEN
Rotation
ROT [°]
max. clamping force
FS [kN]
B [mm]
D2 [mm]
H1 [mm]
H2 [mm]
H3 [mm]
H4 [mm]
H5 [mm]
L1 [mm]
L2 [mm]
L3 [mm]
Clamping stroke
S [mm]
Weight
WEIGHT [kg]
Customs Tariff Number
CTN
ROHS
1
2
3
4
5
6
GN 9190-10-M8-E-R
10
M8
R - Clamping by clockwise rotation
0
3.5
32
8.4
20
8
40
30
12.6
132
32
50
3
0.2620
84662098
YES
GN 9190-10-M8-E-L
10
M8
L - Clamping by anti-clockwise rotation
0
3.5
32
8.4
20
8
40
30
12.6
132
32
50
3
0.2620
84662098
YES
GN 9190-12-M12-E-R
12
M12
R - Clamping by clockwise rotation
0
7.0
48
12.5
38
16
62
63
-
190
40
72
4
0.8700
84662098
YES
GN 9190-12-M12-E-L
12
M12
L - Clamping by anti-clockwise rotation
0
7.0
48
12.5
38
16
62
63
-
190
40
72
4
0.8700
84662098
YES
GN 9190-14-M12-E-R
14
M12
R - Clamping by clockwise rotation
0
7.0
48
12.5
38
16
62
40
19.1
190
40
72
4
0.8450
84662098
YES
GN 9190-14-M12-E-L
14
M12
L - Clamping by anti-clockwise rotation
0
7.0
48
12.5
38
16
62
40
19.1
190
40
72
4
0.8450
84662098
YES
Show compressed display (6 configurable products)
Order numberGN 9190-12-M12-E-R
ShorttextPull-down clamps with spiral tension lever, Type E, with serrated clamping jaw
Latest change24.06.2024 10:24:59
Unit

Classifications

By Functionality

BYFUNC_PINCHING Pinching
BYFUNC_CLAMPING Clamping

By Categories

Actuating_Elements Actuating Elements
Assembling_Equipment Assembling Equipment
Automation Automation
Automotive Automotive
Automotive_Engineering Automotive Engineering
Ball Ball
Bearing Bearing
Bushing Bushing
Caster Caster
Clamping_Technology Clamping Technology
Cog_Wheel Cog Wheel
Cogging Cogging
Control_Unit Control Unit
Die_Set Die Set
Drilling_Tool Drilling Tool
Drive_Shaft Drive Shaft
Fastening Fastening
Fitting Fitting
Fixture_System Fixture System
Flange Flange
Gear Gear
Gear_Belt Gear Belt
Hinge Hinge
Linear_Technology Linear Technology
Machining_Unit Machining Unit
Magnet Magnet
Metal_Fitting Metal Fitting
Mold_Construction Mold Construction
Nozzle Nozzle
Operational_Safety Operational Safety
Pneumatics Pneumatics
Positioning_System Positioning System
Rolling_Bearing Rolling Bearing
Screwing_Tool Screwing Tool
Shock_Absorber Shock Absorber
Thread_Insert Thread Insert

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

21-02-07-01 Clamping element, quick change

ECLASS 11.0

21-02-07-01 Clamping element, quick change

ECLASS 10.1

21-02-07-01 Clamping element, quick change

ECLASS 10.0.1

21-02-07-01 Clamping element, quick change

ECLASS 9.1

21-02-07-01 Clamping element, quick change

ECLASS 9.0

21-02-07-01 Clamping element, quick change

ECLASS 8.1

21-02-07-01 Clamping element, quick change

ECLASS 8.0

21-02-07-01 Clamping element, quick change

ECLASS 7.1

21-02-07-01 Clamping element, quick change

ECLASS 7.0

21-02-07-01 Clamping element, quick change

ECLASS 6.2

21-02-07-01 Clamping element, quick change

ECLASS 6.1

21-02-07-01 Clamping element, quick change

ECLASS 6.0

21-02-07-01 Clamping element, quick change

ECLASS 5.1

21-02-07-01 Clamping element, quick change

ECLASS 5.0

21-02-07-01 Clamping element, quick change